Catalog No. : 5334-TB
Description: 1 IN INSUL. LIQ.TIGHT CONN STRAIGH
UPC: 786210053349
1 Inch Straight Steel Insulated Liquidtight Connector
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Ability to install quickly with low torque effort
- To positively bond conduit to box or enclosure.
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Used where flexible metal raceway is installed in outdoor or indoor locations where exposed to continuous or intermittent moisture. |
Specifications
|
Material |
Steel |
|
Finish |
Electro Zinc Plated/Chromate Coating |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884000 | 441202 | N/A | 2404630_2020-08-31 | N/A |
| CSA | 4484000 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |