text.skipToContent text.skipToNavigation

Catalog No. : 53210

Description:  CU TP 2HL HDUTY LUG STNDBRL 2/0 WHT

UPC: 786210532103

Copper Two-Hole Heavy-Duty Lug, Standard Barrel, Blind End, Max 35kV, Wire Size 2/0 AWG, 3/8 Inch Bolt Size, 1-3/4 Inch Hole Spacing, Tin Plated, Die Code 66, Die Color Code White
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Electro Tin-Plated for Corrosion Resistance. Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Cable Area Clearly Identified on Lug.

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

White

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here