text.skipToContent text.skipToNavigation

Catalog No. : 53169

Description:  CU TP 1HL HDUTY LUG STD 1325/24 ORG

UPC: 786210531694

Copper One-Hole Heavy Duty Lug, Standard Barrel, Blind End, Max 35kV, Wire Size 1325/24, 1/2 Inch Bolt Size, 7/8 Inch Hole Spacing, Tin Plated, Die Code 107, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Electro Tin-Plated for Corrosion Resistance. Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Cable Area Clearly Identified on Lug.

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Cast Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here