text.skipToContent text.skipToNavigation

Catalog No. : 53112

Description:  CONNECTOR,COMPRESSION 1-BOLT

UPC: 786210531120

Copper One-Hole Lug - Heavy-Duty, Standard Barrel, Blind End, Max 35kV, Wire Size 4/0 AWG, 3/8 Inch Bolt Size, Tin Plated, Die Code 66, Die Color Code White
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Electro Tin-Plated for Corrosion Resistance. Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Cable Area Clearly Identified on Lug.

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Cast Copper

Color

White

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here