text.skipToContent text.skipToNavigation

Catalog No. : 53107

Description:  CU TP 1HL LUG HDUTY STD No2 1/4B

UPC: 786210531076

Copper One-Hole Lug - Heavy-Duty, Standard Barrel, Blind End, Max 35kV, Wire Size #2 AWG, 1/4 Inch Bolt Size, Tin Plated, Die Code 45
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Electro Tin-Plated for Corrosion Resistance. Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Cable Area Clearly Identified on Lug.

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Cast Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

2

Documents/Support Tools

Sales Drawing

Click here