text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52S I FE6-FE6

Catalog No. : 52SIFE6-FE6

Description:  CNCTR KIT PRI-FAA STL3&10 INSL WR

UPC: 708917322030

Primary Connector Kit for Screened Cable. Insulated Earth Wire. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. FAA L823 Type 1, Class B, Style 3 Plug, Style 10 Receptacle. Receptacle Housing/Socket Contact Size and Plug Housing/Pin Contact Size - Outside Diameter of Jacket F is .575 inch to .785 inch, Outside Diameter of Insulation E is .42 inch to .585 inch, Wire Size 6 - Concentric/Stranded 10-12 AWG/4-6 mm2 or Solid 8-10 AWG/4-6 mm2.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Classifications

Brand Name

Amerace