Alternate Catalog No. : 52S I FD6-FD6
Catalog No. : 52SIFD6-FD6
Description: CNCTR KIT PRI-FAA STL3&10 INSL WR
UPC: 708917321989
Primary Connector Kit for Screened Cable. Insulated Earth Wire. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. FAA L823 Type 1, Class B, Style 3 Plug, Style 10 Receptacle. Receptacle Housing/Socket Contact Size and Plug Housing/Pin Contact Size - Outside Diameter of Jacket F is .575 inch to .785 inch, Outside Diameter of Insulation D is .32 inch to .43 inch, Wire Size 6 - Concentric/Stranded 10-12 AWG/4-6 mm2 or Solid 8-10 AWG/4-6 mm2.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Electrical Rating 25 Amps, 5000 Volts Insulation
- EPDM Rubber Construction
- Every Kit Filled with Silicone Dielectric Grease
Descriptors
Category |
Electrical connector assembly |
Specifications
Connection |
Crimp |
Amperage Rating |
25 A |
Insulation |
EPDM Rubber |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |