text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52 C 52 5/8

Catalog No. : 52C525/8

Description:  4SQ TILE CVR 2G, 5/8IN RSD

UPC: 785991070828

Two Gang Square-Cut Tile Wall Cover, 8.3 Cubic Inches, 4 Inch Square x 5/8 Inch Raised, Pre-Galvanized Steel, Square Corners Facilitate Tile Installation
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Number Of Outlet

2

Color

Silver

Knockouts

0

Cubic Capacity

8.3 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here