Catalog No. : 52C3-25
Description: 4SQ CVR 2-3/4 RND, 4.3CU, 5/8IN RSD
UPC: 785991138009
Square Box Cover, 4.3 Cubic Inches, 4 Inch Square x 5/8 Inch Raised, Pre-Galvanized Steel, Center Blanked with Tapped Ears on 2-3/4 Inches Centers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
4.3 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |