text.skipToContent text.skipToNavigation

Catalog No. : 5263-HT

Description:  SEAL GASKET HIGH TEMP 3/4IN

UPC: 786210318417

Liquidtight Sealing Gasket, 3/4 Inch, with 316 Stainless Steel Retainer Ring and Thermoplastic Molded Seals, High Temperature, Black Interior
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Type

Liquidtight Sealing Gasket

Specifications

Material

316 Stainless Steel

Seal Material

Rubber

Fits Bolt Sizes

3/4 in

Classifications

Brand Name

T&B Fittings

Dimensions

Thickness

3/16 in

Outside Diameter

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here

Click here