text.skipToContent text.skipToNavigation

Catalog No. : 5262-5000

Description:  SEALING RING 1/2 - PKG 5000

UPC: 786210085852

Liquidtight Sealing Gasket, 1/2 Inch, with 316 Stainless Steel Retainer and Santoprene Sealing Material, Package of 5,000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

316 Stainless Steel

Seal Material

Santoprene

Classifications

Brand Name

T&B Liquidtight Fittings

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

O-ring

Material

Other

Documents/Support Tools

Sales Drawing

Click here

Click here