Catalog No. : 5261
Description: RING,SEALING,3/8 RUBBER W/STL
UPC: 786210052618
- Design locks resilient sealing material in stainless steel.
- Stainless steel retainer protects seal from extruding out under torque and limits compression to an optimum predetermined value; provides high quality seal.
- Resilient material flows and seals rough edges.
Descriptors
|
Category |
Seal washers |
Specifications
|
Material |
316 Stainless Steel |
|
Seal Material |
Rubber |
|
Fits Bolt Sizes |
3/8 in |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Thickness |
7/64 in |
|
Outside Diameter |
11/16 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2157092 | N/A |
|
Model |
Other |
|
Outer diameter |
24.4 mm |
|
Outer diameter |
0.96 inch |
|
Thickness |
2.8 mm |
|
Thickness |
0.11 inch |
|
Material |
Metal |
|
Material quality |
Other |
|
Fitting for thread size metric |
16 |
|
Suitable for thread size NPT |
3/8 inch |