Catalog No. : 5258
Description: 2.5 INCH NON-INSUL 90 DEG LT CONN
UPC: 786210052588
- Ability to install quickly with low torque effort
- To positively bond conduit to box or enclosure.
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Used where flexible metal raceway is installed in outdoor or indoor locations where exposed to continuous or intermittent moisture. |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Electro Zinc Plated/Chromate Coating |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
2-1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | 2206188 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
2 1/2 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |
|
Approved in combination with protective conduit CSA |
Y |
|
Approved in combination with protective conduit UL |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |