text.skipToContent text.skipToNavigation

Catalog No. : 5232ALGR

Description:  1/2IN STR LT NONINSUL GRND CONN AL

UPC: 786210693286

1/2 Inch Aluminum Liquidtight Grounding Connector, Non-insulated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E3060

Dimensions

Size

1/2 Inch

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Support/Tools

Click here