text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52171 CV1/2 3/4

Catalog No. : 52171CV1/23/4

Description:  4 SQUARE BX,STL,30.3CU,1/2&3/4E-KO,

UPC: 785991167351

Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, with CV Bracket, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

30.3 cu in

Knockouts

17

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant