Catalog No. : 521711/23/4E-12C
Description: 4 IN SQ BXS-2 1/8 IN DPT
UPC: 785991197754
Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Galvanized Steel, Welded Construction, Ground Bump, For use with Conduit, pack of 12
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Material |
Steel |
|
Cubic Capacity |
30.3 cu in |
|
Knockouts |
13 |
Classifications
|
Brand Name |
Steel City |
ETIM Classification
ETIM
EC002600 Box/housing for surface mounting on the wall/ceiling
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Depth |
53.975 mm |
|
Material |
Steel |
|
Weatherproof |
N |