text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52151 VN

Catalog No. : 52151VN

Description:  4 SQ BX,STL,21CU,1/2&3/4E-KO SC-BRK

UPC: 785991165753

Square Box, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, with Non-Metallic Cable Clamp (C-5) and SC Bracket, For Use with Non-Metallic Sheathed Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Outlet Boxes

Application

For use with non-metallic sheathed cable

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

21 cu in

Knockouts

11

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/2 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant