text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52151 MS X

Catalog No. : 52151MSX

Description:  4 SQ BX,STL,21CU,1/2&3/4E-KO MS ARM

UPC: 785991165401

Square Box, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, MS Bracket and Armored Cable Clamp (C-3), For Use with Armored/Metal Clad Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Outlet Boxes

Special Features

Accepts all standard device covers and tile rings and is available in all box sizes and conduit styles.

Application

For use with armored/metal clad cable

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

21 cu in

Knockouts

8

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/2 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant