text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52151 3/4

Catalog No. : 521513/4

Description:  4SQR BX,STL,3/4 KO, 21CU

UPC: 785991164350

Square Box, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 3/4 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

21 cu in

Knockouts

13

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/2 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here