text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52141 1/2

Catalog No. : 521411/2

Description:  4 IN.SQUARE BX,STL,18CU,1/2KO

UPC: 785991163506

Square Box, 18 Cubic Inches, 4 Inch Square x 1-1/4 Inch Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

18 cu in

Knockouts

15

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/4 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here