text.skipToContent text.skipToNavigation

Catalog No. : 52-LCNE

Description: 

UPC:

Switch Box, Steel, 3 inch x 4 inch x 2 1/2 inch, 25 cuin, Multi-gangable (2), Welded, Non-Metallic Cable Clamp (LC), 1/2 inch Knockouts, Flat Bracket-Offset 9/16 inch from Face, For Use with Non-Metallic Sheathed Cable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switch box

Application

For use with non-metallic sheathed cable

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Standard

E 2969