Catalog No. : 51629
Description: GRND ELECTRD BOX, HOT-DIP GALV
UPC: 624871007717
Made or assembled in Canada.
Hot dip galvanized Steel Ground Electrode Box 10 Inch diameter, 12 Inch depth
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
- Provides easy access to the ground rod connection area.
Descriptors
Category |
Electrodes |
Special Features |
Hot dip galvanized. |
Application |
Provides easy access to the ground rod connection area. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Blackburn / EZGROUND |
Documents/Support Tools
Sales Drawing |