text.skipToContent text.skipToNavigation

Catalog No. : 514-21

Description:  PLUG SCREW PA6 PG21 GRY

UPC: 786209978646

514 Plug Screw, PG - Fits to Thread PG 21, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Application

Suitable for an accurate termination where no thread holes in casing and distribution boxes are needed

Specifications

Material

Polyamide/Nylon 6 glass fibre reinforced

Color

Gray

Classifications

Brand Name

PMA

Documents/Support Tools

Sales Drawing

Click here