text.skipToContent text.skipToNavigation

Catalog No. : 514-11

Description:  PLUG SCREW PA6 PG11 GRY

UPC: 786209978615

514 Plug Screw, PG - Fits to Thread PG 11, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Application

Suitable for an accurate termination where no thread holes in casing and distribution boxes are needed

Specifications

Material

Polyamide/Nylon 6 glass fibre reinforced

Color

Gray

Classifications

Brand Name

PMA

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ

Documents/Support Tools

Sales Drawing

Click here