Catalog No. : 514-09
Description: PLUG SCREW PA6 PG09 GRY
UPC: 786209978608
514 Plug Screw, PG - Fits to Thread PG 9, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical plugs |
Application |
Suitable for an accurate termination where no thread holes in casing and distribution boxes are needed |
Specifications
Material |
Polyamide/Nylon 6 glass fibre reinforced |
Color |
Gray |
Classifications
Brand Name |
PMA |
Documents/Support Tools
Sales Drawing |