text.skipToContent text.skipToNavigation

Catalog No. : 5137

Description: 

UPC:

Wiring Duct 60 X 30 4/6 Slot
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

2.36 in , 60 mm

Depth

1.18 in , 30 mm

Length

6.56 ft , 2 m