text.skipToContent text.skipToNavigation

Alternate Catalog No. : 512U HDG

Catalog No. : 512UHDG

Description:  BEAM CLP LEN2-1/4IN RISE7/8IN HDG

UPC: 616013071663

Clamp, Beam, Length 2-1/4 Inches, Rise 7/8 Inch, Hot-Dip Galvanized Steel, For use with A-1200 and A-1400 Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Special Features

Order separately one 1/2 in. x 1-1/2 in. hex head cap screw and 1/2 in. channel nut.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here