text.skipToContent text.skipToNavigation

Catalog No. : 512-U

Description:  BEAM CLP LEN2-1/4IN RISE7/8IN STL

UPC: 616013288818

Clamp, Beam, Length 2-1/4 Inches, Rise 7/8 Inch, Steel, For use with A-1200 and A-1400 Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with channel

Specifications

Material

Steel

Maximum Load

800 pounds

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

2-1/4 in

Width

1-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here