text.skipToContent text.skipToNavigation

Catalog No. : 51181

Description:  WTRSEAL OFFSET LUG 100NVY CABLE

UPC: 786210511818

WaterSeal Offset Lug for DSGA 100 Navy Cable, 35 Metal, Plain Finish, Length 3-1/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

100 Navy

Number Of Holes

0

Material

35 Metal

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant