text.skipToContent text.skipToNavigation

Catalog No. : 5108-V2-CP

Description:  1 IN EMT SET SCREW COUPLING BAG/2

UPC: 622538132239

Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Coupling, EMT Set-Screw, Trade Size 1 Inch, Zinc Alloy
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To join two lengths of EMT tubing to a dry location
  • Concrete-tight

Descriptors

Category

Die Cast Straight Set Screw EMT Couplings

Special Features

Concrete-tight

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Dimensions

Trade Size

1 Inch

Length

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Colour

Natural colour