Catalog No. : 506WGS
Description: STRAIN INSULATOR 5 1/2 X 3 3/8
UPC: 624871024967
Guy strain insulator 5-1/2 feet
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical insulators |
Application |
For Pole line hardware |
Specifications
Material |
Porcelain |
Classifications
Brand Name |
Microlectric |
Dimensions
Size |
3-3/8 Inches Diameter x 5-1/2 Inches Length |
Documents/Support Tools
Sales Drawing |