Catalog No. : 5054-V2-CP
Description: 1/2 IN EMT OFFSET CONNECTOR BAG/1
UPC: 622538131867
Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.
- To terminate an EMT tubing to a dry location box or enclosure
- Concrete-tight
Descriptors
Category |
Die Cast Set Screw EMT To Rigid Combination Fittings |
Special Features |
Concrete-tight |
Specifications
Material |
Zinc alloy |
Classifications
Brand Name |
Iberville |
Dimensions
Size |
1 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal size in inch |
1/2 inch |
Model |
Straight |
Revolving thread |
N |
One-piece |
Y |
Material housing |
Zinc die-cast |
Surface protection |
Untreated |
Approved in combination with protective conduit DIN EN 61386-23 |
N |
Approved in combination with protective conduit FI |
N |