Catalog No. : 505-TB
Description: COUPLNG,COMB
UPC: 786210005058
- To couple 1 inch flexible metal conduit to 1 inch EMT conduit.
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
TITE-BITE Design Holds Flexible Metal Cable Firmly In Place with a Single Screw |
|
Application |
For Use with Armored Cable and Flexible Metal Conduit |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Zinc Plated-Chromate Dipped |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441403 | N/A | N/A | N/A |
| CSA | 4484 | 441403 | N/A | 2170727 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Model |
Conical |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |