Catalog No. : 504WGS
Description: GUY STRAIN INSULATOR 2.875X4.25
UPC: 624871059730
Guy strain insulator 4-1/4 feet
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical insulators |
Application |
For Pole line hardware |
Specifications
Material |
Porcelain |
Classifications
Brand Name |
Microlectric |
Dimensions
Size |
2-7/8 Inches Diameter x 4-1/4 Inches Length |
Documents/Support Tools
Sales Drawing |