text.skipToContent text.skipToNavigation

Catalog No. : 5034MRF

Description:  50A,REC,REV,3P4W,MIPCO,250V,FC

UPC: 708917302780

Male Receptacle with Flip Cap - Rating 50A, 3 Pole 4 Wire, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Number of poles

3