text.skipToContent text.skipToNavigation

Catalog No. : 5034FRS

Description:  FIXED RECEPTACLE

UPC: 708917128786

Metallic Female Receptacles - Rating 50A, 3 Pole 4 Wire, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Number of poles

3