text.skipToContent text.skipToNavigation

Catalog No. : 5034FRF

Description:  ASSY.50A,250V FLAP CAP

UPC: 708917142379

Fixed Receptacle Assembly with Flap Cap - Rating 50A 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A