text.skipToContent text.skipToNavigation

Catalog No. : 5030FRJ

Description:  50AMP 250VAC

UPC: 708917132790

Receptacle with Flap Cap - Rating 50A, 250V, 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A