Catalog No. : 501-CS
Description: 4 IN OCT RINGS & CVR -.25 IN RAISED
UPC: 781720006854
Octagon Box Cover, 1.5 Cubic Inches, 4 Inch Diameter x 1/4 Inch Raised, Galvanized Steel, Open Plaster Ring with Ears, Ears Tapped 8/32 - 2-23/32 Inches on Centers, Special Screw-Lock Feature in Slots
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Octagonal |
|
Color |
Silver |
|
Cubic Capacity |
1.5 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Diameter |
101.6 mm |
|
Shape |
Rectangular |