text.skipToContent text.skipToNavigation

Alternate Catalog No. : 500 R 4/0

Catalog No. : 500R4/0

Description:  Copper Reducer, 500 kcmil - 4/0

UPC: 783786767175

Copper Reducing Adapter, 500 kcmil to 4/0. Length 2-13/32 inch. Outside Diameter 53/64 inch. Inside Diameter 39/64 inch on one side and 37/64 inch on other side. Ridged.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Compression

Conductor Range

4/0 to 500 kcmil

Number Of Conductors

2

Material

Copper

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 2-13/32 inch. Outside Diameter 53/64 inch.