Catalog No. : 50075BB-C
Description: HEXHEAD BOLT SILICON BZ 3/4 IN LEN
UPC: 75114414180
Silicon Bronze Hex Head Bolt, 3/4 inch Length, Package of 50
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hexagonal bolts |
Specifications
Material |
Silicon Bronze |
Classifications
Brand Name |
Blackburn |
Dimensions
Length |
3/4 in |