text.skipToContent text.skipToNavigation

Catalog No. : 50050BW-C

Description:  SS301 SERIES 1/2 BELLEVILLE WASHER

UPC: 783786460670

Type BW - Belleville Washer 301 Series Stainless Steel, Bolt Size 1/2 Inch, Thickness 0.062
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Belleville washer

Specifications

Material

301 Stainless Steel

Classifications

Brand Name

Blackburn

Dimensions

Outside Diameter

1-1/8 in

Thickness

0.062 in , 1.57 mm

Inside Diameter

17/32 in

ETIM EC000098 Washer

Inner diameter

13.46 mm

Inner diameter

0.53 inch

Outer diameter

28.58 mm

Outer diameter

1.125 inch

Thickness

1.58 mm

Thickness

0.062 inch

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here