text.skipToContent text.skipToNavigation

Catalog No. : 50040FW-C

Description:  1/2 BRONZE SILICONE FLAT WASHER

UPC: 783786846733

Bronze Silicone Flat Washer - Size 1/2 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flat washers

Special Features

Accessories and Miscellaneous Hardware

Specifications

Material

Silicon Bronze

Fits Bolt Sizes

1/2 Inch

Classifications

Brand Name

Blackburn

Dimensions

Thickness

0.091 in

Outside Diameter

1-1/4 in

Depth

0.091 in

Documents/Support Tools

Sales Drawing

Click here