text.skipToContent text.skipToNavigation

Catalog No. : 50030SW-C

Description:  SILICON BRONZE SPLT LOCK WASHER 1/2

UPC: 783786432530

Type SW - Silicon Bronze Split Lock Washer - Diameter 1/2 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Split washer

Specifications

Material

Silicon Bronze

Fits Bolt Sizes

1/2 Inch

Classifications

Brand Name

Blackburn

ETIM EC000098 Washer

Material

Other

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here