text.skipToContent text.skipToNavigation

Catalog No. : 50030SW

Description:  BRONZE WASHER 1/2

UPC: 783786774265

Bronze Washer, Size 1/2 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Split washer

Specifications

Material

Silicon Bronze

Fits Bolt Sizes

1/2 Inch

Classifications

Brand Name

Marrette

Sub Brand

T&B Electricians' Supplies

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000098 Washer

Material

Other

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here