text.skipToContent text.skipToNavigation

Catalog No. : 5000-550-1

Description:  CABLE,M/F EXTENSION CABLE

UPC: 783786826896

Extension Cable, Male/Female Ends, Carries Current over 1000 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

Straight Male/Female Ends

Specifications

Number Of Conductors

3

Voltage Rating

1000 V

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#22 AWG

Length

0.5 m