text.skipToContent text.skipToNavigation

Catalog No. : 5000-471-20

Description:  3 CONDUCTOR CABLE M/F 20'

UPC: 75114167864

3 Conductor, Double Ended Cable, 20 Foot Long, Straight Male and Female Ends. US Color Code. Stainless Steel Coupling Nut, Ip68. NEMA 6P Protection.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

Straight Male and Female Ends. US Color Code. Stainless Steel Coupling Nut, Ip68. NEMA 6P Protection.

Specifications

Number Of Conductors

3

Voltage Rating

600 V

Temperature Rating

105 C

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 to #6 AWG

Outside Diameter

1.0 in

Length

20 ft