text.skipToContent text.skipToNavigation

Catalog No. : 5000-471-12

Description:  3 COND CABLE DBL ENDED CORDSET

UPC: 75114166966

3 Conductor Cable, Double Ended Cordset. Straight Male and Female Ends. US Color Code. Stainless Steel Coupling Nut, Ip68. NEMA 6P Protection. 12 foot long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

Straight Male and Female Ends. US Color Code. Stainless Steel Coupling Nut, Ip68. NEMA 6P Protection.

Specifications

Number Of Conductors

3

Voltage Rating

600 V

Temperature Rating

105 C

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 to #6 AWG

Outside Diameter

1.0 in

Length

12 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant