text.skipToContent text.skipToNavigation

Catalog No. : 5000-462-12

Description:  12 COND CABLE THREAD MALE SIDE

UPC: 783786065202

12 Conductor Cable, Carries Current greater than 1000 volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

Threaded Union Assembled on Male Side with Loc-Tite, plus applied Cap and Chain no Loc-Tite. Female end on other side.

Specifications

Number Of Conductors

12

Voltage Rating

1000 V

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Length

12 ft