text.skipToContent text.skipToNavigation

Catalog No. : 5000-351-12

Description:  10 COND M CORD SET SNGL ENDED

UPC: 75114166911

10 Conductor Male Cord Set, Single Ended
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

Single Straight Male End. Stainless Steel Ring, Cable Connector to withstand 10PSI. #16 AWG, 600 Volts, 5 Amps.

Specifications

Number Of Conductors

10

Voltage Rating

600 V

Amperage Rating

5 A

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.25 in

Length

12 ft